How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | AG: | 6.31 |
| H: | 0.53 in | AJ: | 5.88 |
| U: | 0.875 in | BF: | 0.41 |
| BE: | 0.38 in | BD: | 5.88 |
| T: | 1.188 | L: | 6.76 in |
| P: | 3.51 in | AB: | 5.57 |
| Center Distance (in): | 3.25 in | LL: | 2.95 in |
| D: | 4.19 | AK: | 4.5 |
| V: | 2.51 in | I: | 5.02 in |
| LM: | 9.01 | AE2: | 0.57 |
| G: | 2.87 | AA: | 12.06 |
Technical Specifications
| Input HP @ 1750 RPM: | 4.19 | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.188 in |
| Reducer: | Worm - Right Angle | Ratio: | 20:1 |
| Bore Code: | 19 | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Center Distance (in): | 3.25 |
| Output Shaft Direction: | 1 | Output RPM: | 87.5 |
| Output Shaft Assembly Code: | 1 | Output Key: | 1/4 X 2.50 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Input Diameter (in): | 0.875 in | Assembly: | YFC-1 |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 32YFC |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 140TC |
| Ratio Range: | 20:1 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 2633 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

