How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | L: | 6.76 in |
| AF: | 0.25 | I: | 5.02 in |
| AE2: | 0.57 | AB: | 5.57 |
| AA: | 12.06 | H: | 0.53 in |
| LM: | 9.01 | G: | 2.87 |
| T: | 1.188 | V: | 2.51 in |
| BE: | 0.38 in | LL: | 2.95 in |
| AJ: | 5.88 | P: | 3.51 in |
| AG: | 6.31 | BD: | 5.88 |
| BF: | 0.41 | D: | 4.19 |
| U: | 0.875 in | AK: | 4.5 |
Technical Specifications
| Output Shaft: | Hollow Bore | Bore Code: | 19 |
| Assembly: | YFC-1 | Ratio Range: | 20:1 |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 4.19 | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Center Distance (in): | 3.25 | Ratio: | 20:1 |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 32YFC |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.875 in |
| Shaft Seal Material: | Viton | Motor Frame Size: | 140TC |
| Output Diameter (in): | 1.188 in | Reducer: | Worm - Right Angle |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Output RPM: | 87.5 |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 2.50 |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2633 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

