How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.188 | BE: | 0.38 in |
| BF: | 0.41 | AK: | 4.5 |
| L: | 6.76 in | LL: | 2.95 in |
| AG: | 6.31 | D: | 4.19 |
| AB: | 5.57 | Center Distance (in): | 3.25 in |
| AA: | 12.06 | LM: | 9.01 |
| I: | 5.02 in | V: | 2.51 in |
| AJ: | 5.88 | G: | 2.87 |
| AF: | 0.25 | BD: | 5.88 |
| U: | 0.875 in | H: | 0.53 in |
| P: | 3.51 in | AE2: | 0.57 |
Technical Specifications
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 1/4 X 2.50 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Series Code: | OE | Ratio: | 25:1 |
| Bore Code: | 19 | Output RPM: | 70 |
| Motor Frame Size: | 140TC | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Assembly: | YFC-1 |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.188 in | Model Code: | 32YFC |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 25:1 | Gear Type: | Worm |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 3.47 |
| Input Diameter (in): | 0.875 in | Center Distance (in): | 3.25 |
| Output Torque Rating (in-lb): | 2658 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

