How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.57 | AA: | 12.06 |
| AK: | 4.5 | T: | 1.188 |
| D: | 4.19 | BD: | 5.88 |
| L: | 6.76 in | U: | 0.875 in |
| AG: | 6.31 | I: | 5.02 in |
| Center Distance (in): | 3.25 in | P: | 3.51 in |
| BE: | 0.38 in | AF: | 0.25 |
| LL: | 2.95 in | AJ: | 5.88 |
| LM: | 9.01 | G: | 2.87 |
| AB: | 5.57 | H: | 0.53 in |
| BF: | 0.41 | V: | 2.51 in |
Technical Specifications
| Motor Frame Size: | 140TC | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Bore Code: | 19 | Ratio: | 25:1 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Ratio Range: | 25:1 |
| Input HP @ 1750 RPM: | 3.47 | Input Diameter (in): | 0.875 in |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Output Diameter (in): | 1.188 in | Output Key: | 1/4 X 2.50 |
| Assembly: | YFC-1 | Model Code: | 32YFC |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 3.25 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Series Code: | OE | Output RPM: | 70 |
| Output Torque Rating (in-lb): | 2658 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

