How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | T: | 1.188 |
| U: | 0.875 in | AE2: | 0.57 |
| L: | 6.76 in | H: | 0.53 in |
| AJ: | 5.88 | BE: | 0.38 in |
| D: | 4.19 | AG: | 6.31 |
| AF: | 0.25 | BD: | 5.88 |
| G: | 2.87 | P: | 3.51 in |
| BF: | 0.41 | LM: | 9.01 |
| AK: | 4.5 | LL: | 2.95 in |
| AB: | 5.57 | Center Distance (in): | 3.25 in |
| AA: | 12.06 | V: | 2.51 in |
Technical Specifications
| Shaft Seal Material: | Viton | Ratio Range: | 30:1 |
| Ratio: | 30:1 | Center Distance (in): | 3.25 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.875 in |
| Output RPM: | 58.3 | Output Key: | 1/4 X 2.50 |
| Output Diameter (in): | 1.188 in | Series Code: | OE |
| Output Shaft Direction: | 1 | Model Code: | 32YFC |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 19 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Assembly: | YFC-1 | Motor Frame Size: | 140TC |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 3 |
| Output Torque Rating (in-lb): | 2651 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

