How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | AB: | 5.57 |
| T: | 1.188 | LM: | 9.01 |
| BD: | 5.88 | AJ: | 5.88 |
| Center Distance (in): | 3.25 in | L: | 6.76 in |
| AE2: | 0.57 | U: | 0.875 in |
| AF: | 0.25 | AK: | 4.5 |
| AA: | 12.06 | LL: | 2.95 in |
| G: | 2.87 | P: | 3.51 in |
| BE: | 0.38 in | D: | 4.19 |
| V: | 2.51 in | BF: | 0.41 |
| AG: | 6.31 | H: | 0.53 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Ratio Range: | 30:1 |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 32YFC |
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Output Diameter (in): | 1.188 in | Series Code: | OE |
| Input HP @ 1750 RPM: | 3 | Gear Type: | Worm |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Output Key: | 1/4 X 2.50 |
| Center Distance (in): | 3.25 | Assembly: | YFC-1 |
| Product Type: | Right Angle | Motor Frame Size: | 140TC |
| Output RPM: | 58.3 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Ratio: | 30:1 |
| Output Shaft Direction: | 1 | Bore Code: | 19 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 2651 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

