How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | D: | 4.19 |
| AA: | 12.06 | AE2: | 0.57 |
| H: | 0.53 in | AK: | 4.5 |
| LL: | 2.95 in | T: | 1.188 |
| AF: | 0.25 | BD: | 5.88 |
| I: | 5.02 in | AJ: | 5.88 |
| G: | 2.87 | V: | 2.51 in |
| L: | 6.76 in | BE: | 0.38 in |
| BF: | 0.41 | Center Distance (in): | 3.25 in |
| AB: | 5.57 | LM: | 9.01 |
| P: | 3.51 in | AG: | 6.31 |
Technical Specifications
| Center Distance (in): | 3.25 | Ratio: | 30:1 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Output RPM: | 58.3 | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 2.50 | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Motor Frame Size: | 140TC | Input Diameter (in): | 0.875 in |
| Output Diameter (in): | 1.188 in | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 3 |
| Assembly: | YFC-1 | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Bore Code: | 19 | Ratio Range: | 30:1 |
| Gear Type: | Worm | Series Code: | OE |
| Input Style: | Flexible Coupling Input | Model Code: | 32YFC |
| Output Torque Rating (in-lb): | 2651 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

