How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AG: | 6.31 |
| BD: | 5.88 | I: | 5.02 in |
| BE: | 0.38 in | AB: | 5.57 |
| AE2: | 0.57 | V: | 2.51 in |
| BF: | 0.41 | AA: | 12.06 |
| D: | 4.19 | Center Distance (in): | 3.25 in |
| AJ: | 5.88 | L: | 6.76 in |
| P: | 3.51 in | LL: | 2.95 in |
| G: | 2.87 | H: | 0.53 in |
| AF: | 0.25 | LM: | 9.01 |
| U: | 0.875 in | T: | 1.188 |
Technical Specifications
| Ratio: | 40:1 | Output Key: | 1/4 X 2.50 |
| Input Diameter (in): | 0.875 in | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Model Code: | 32YFC | Input HP @ 1750 RPM: | 2.35 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.188 in |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 3.25 |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Ratio Range: | 40:1 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Motor Frame Size: | 140TC |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Output RPM: | 43.8 | Series Code: | OE |
| Bore Code: | 19 | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YFC-1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2641 in/lbs |

