How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AB: | 5.57 |
| AG: | 6.31 | BE: | 0.38 in |
| AA: | 12.06 | AF: | 0.25 |
| AE2: | 0.57 | P: | 3.51 in |
| AJ: | 5.88 | BD: | 5.88 |
| U: | 0.875 in | LL: | 2.95 in |
| T: | 1.188 | V: | 2.51 in |
| G: | 2.87 | I: | 5.02 in |
| AK: | 4.5 | L: | 6.76 in |
| D: | 4.19 | Center Distance (in): | 3.25 in |
| BF: | 0.41 | LM: | 9.01 |
Technical Specifications
| Ratio Range: | 5:1 | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 9.14 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Bore Code: | 19 |
| Model Code: | 32YFC | Output Diameter (in): | 1.188 in |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Ratio: | 5:1 | Assembly: | YFC-1 |
| Reducer: | Worm - Right Angle | Output RPM: | 339 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.875 in | Output Shaft Direction: | 1 |
| Motor Frame Size: | 140TC | Output Key: | 1/4 X 2.50 |
| Center Distance (in): | 3.25 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,323 lb | Output Torque Rating (in-lb): | 1602 in/lbs |

