How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.188 | H: | 0.53 in |
| BE: | 0.38 in | AJ: | 5.88 |
| BF: | 0.41 | V: | 2.51 in |
| I: | 5.02 in | Center Distance (in): | 3.25 in |
| P: | 3.51 in | AK: | 4.5 |
| L: | 6.76 in | AA: | 12.06 |
| LL: | 2.95 in | AE2: | 0.57 |
| D: | 4.19 | G: | 2.87 |
| AF: | 0.25 | AB: | 5.57 |
| BD: | 5.88 | AG: | 6.31 |
| U: | 0.875 in | LM: | 9.01 |
Technical Specifications
| No. of Gear Reductions: | Single | Center Distance (in): | 3.25 |
| Ratio Range: | 5:1 | Output Key: | 1/4 X 2.50 |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 140TC | Output Shaft Direction: | 1 |
| Bore Code: | 19 | Input Diameter (in): | 0.875 in |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Assembly: | YFC-1 | Output Diameter (in): | 1.188 in |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Output RPM: | 339 |
| Input HP @ 1750 RPM: | 9.14 | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 5:1 | Product Type: | Right Angle |
| Model Code: | 32YFC | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,323 lb | Output Torque Rating (in-lb): | 1602 in/lbs |

