How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6.31 | P: | 3.51 in |
| T: | 1.188 | I: | 5.02 in |
| LL: | 2.95 in | AJ: | 5.88 |
| AK: | 4.5 | BD: | 5.88 |
| BE: | 0.38 in | AE2: | 0.57 |
| V: | 2.51 in | L: | 6.76 in |
| D: | 4.19 | AF: | 0.25 |
| G: | 2.87 | H: | 0.53 in |
| AB: | 5.57 | U: | 0.875 in |
| AA: | 12.06 | Center Distance (in): | 3.25 in |
| LM: | 9.01 | BF: | 0.41 |
Technical Specifications
| Center Distance (in): | 3.25 | Output Shaft Direction: | 1 |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.188 in |
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 19 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Service Factor: | 1 | Output RPM: | 35 |
| Ratio: | 50:1 | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 32YFC | Series Code: | OE |
| Output Shaft: | Hollow Bore | Ratio Range: | 50:1 |
| Gear Type: | Worm | Assembly: | YFC-1 |
| Output Key: | 1/4 X 2.50 | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 1.91 | Motor Frame Size: | 140TC |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2568 in/lbs |

