How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.19 | Center Distance (in): | 3.25 in |
| U: | 0.875 in | L: | 6.76 in |
| AK: | 4.5 | LL: | 2.95 in |
| G: | 2.87 | T: | 1.188 |
| LM: | 9.01 | AB: | 5.57 |
| AJ: | 5.88 | H: | 0.53 in |
| AE2: | 0.57 | AF: | 0.25 |
| BD: | 5.88 | AA: | 12.06 |
| AG: | 6.31 | BF: | 0.41 |
| I: | 5.02 in | BE: | 0.38 in |
| P: | 3.51 in | V: | 2.51 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.188 in | Center Distance (in): | 3.25 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Ratio Range: | 50:1 | Assembly: | YFC-1 |
| Motor Frame Size: | 140TC | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 0.875 in |
| Series Code: | OE | Input RPM: | 1,750 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output RPM: | 35 | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 1.91 |
| Bore Code: | 19 | Model Code: | 32YFC |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Ratio: | 50:1 | Output Key: | 1/4 X 2.50 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2568 in/lbs |

