How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.51 in | LM: | 9.01 |
| AB: | 5.57 | H: | 0.53 in |
| BD: | 5.88 | AK: | 4.5 |
| AE2: | 0.57 | Center Distance (in): | 3.25 in |
| L: | 6.76 in | G: | 2.87 |
| U: | 0.875 in | AG: | 6.31 |
| BF: | 0.41 | AF: | 0.25 |
| D: | 4.19 | BE: | 0.38 in |
| AA: | 12.06 | T: | 1.188 |
| V: | 2.51 in | AJ: | 5.88 |
| I: | 5.02 in | LL: | 2.95 in |
Technical Specifications
| Motor Frame Size: | 140TC | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Assembly: | YFC-1 |
| Output Diameter (in): | 1.188 in | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Bore Code: | 19 |
| Ratio: | 60:1 | Input Diameter (in): | 0.875 in |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 60:1 | Output Key: | 1/4 X 2.50 |
| Output Shaft Assembly Code: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 1.57 | Output RPM: | 29.2 |
| Center Distance (in): | 3.25 | Series Code: | OE |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Model Code: | 32YFC |
| Output Torque Rating (in-lb): | 2437 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

