How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | T: | 1.188 |
| I: | 5.02 in | AJ: | 5.88 |
| AE2: | 0.57 | LM: | 9.01 |
| L: | 6.76 in | G: | 2.87 |
| LL: | 2.95 in | BD: | 5.88 |
| AK: | 4.5 | AG: | 6.31 |
| H: | 0.53 in | BF: | 0.41 |
| BE: | 0.38 in | AF: | 0.25 |
| D: | 4.19 | P: | 3.51 in |
| U: | 0.875 in | AB: | 5.57 |
| AA: | 12.06 | Center Distance (in): | 3.25 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 7.5:1 |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Model Code: | 32YFC | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Bore Code: | 19 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 140TC |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Output Diameter (in): | 1.188 in | Input HP @ 1750 RPM: | 7.84 |
| Output Key: | 1/4 X 2.50 | Assembly: | YFC-1 |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 233 |
| Input Diameter (in): | 0.875 in | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 7.5:1 | Center Distance (in): | 3.25 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1976 in/lbs |

