How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | AJ: | 5.88 |
| P: | 3.51 in | AA: | 12.06 |
| AE2: | 0.57 | Center Distance (in): | 3.25 in |
| BF: | 0.41 | G: | 2.87 |
| AB: | 5.57 | T: | 1.188 |
| LM: | 9.01 | BE: | 0.38 in |
| AK: | 4.5 | BD: | 5.88 |
| AG: | 6.31 | V: | 2.51 in |
| L: | 6.76 in | H: | 0.53 in |
| D: | 4.19 | AF: | 0.25 |
| LL: | 2.95 in | U: | 0.875 in |
Technical Specifications
| Bore Code: | 19 | Output Diameter (in): | 1.188 in |
| Input Style: | Flexible Coupling Input | Ratio: | 7.5:1 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.875 in | No. of Gear Reductions: | Single |
| Center Distance (in): | 3.25 | Assembly: | YFC-1 |
| Gear Type: | Worm | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 7.84 |
| Ratio Range: | 7.5:1 | Model Code: | 32YFC |
| Input RPM: | 1,750 | Output RPM: | 233 |
| Series Code: | OE | Motor Frame Size: | 140TC |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 2.50 |
| Output Torque Rating (in-lb): | 1976 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

