How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.95 in | AF: | 0.25 |
| AK: | 4.5 | U: | 0.875 in |
| T: | 1.188 | Center Distance (in): | 3.25 in |
| AG: | 6.31 | AJ: | 5.88 |
| I: | 5.02 in | H: | 0.53 in |
| AB: | 5.57 | L: | 6.76 in |
| P: | 3.51 in | V: | 2.51 in |
| AA: | 12.06 | BD: | 5.88 |
| LM: | 9.01 | BE: | 0.38 in |
| BF: | 0.41 | D: | 4.19 |
| AE2: | 0.57 | G: | 2.87 |
Technical Specifications
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 2.50 | Input RPM: | 1,750 |
| Model Code: | 32YFC | Housing Material: | Cast Iron |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 1.03 | Service Factor: | 1 |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 3.25 | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 21.9 |
| Motor Frame Size: | 140TC | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Ratio Range: | 80:1 |
| Ratio: | 80:1 | Input Diameter (in): | 0.875 in |
| Output Diameter (in): | 1.188 in | Bore Code: | 19 |
| Output Shaft Assembly Code: | 1 | Assembly: | YFC-1 |
| Output Torque Rating (in-lb): | 2000 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

