How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.95 in | H: | 0.53 in |
| L: | 6.76 in | V: | 2.51 in |
| AJ: | 5.88 | BE: | 0.38 in |
| BD: | 5.88 | LM: | 9.01 |
| U: | 0.875 in | AA: | 12.06 |
| AK: | 4.5 | AF: | 0.25 |
| AB: | 5.57 | T: | 1.188 |
| D: | 4.19 | AG: | 6.31 |
| Center Distance (in): | 3.25 in | G: | 2.87 |
| P: | 3.51 in | BF: | 0.41 |
| I: | 5.02 in | AE2: | 0.57 |
Technical Specifications
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output RPM: | 21.9 | Series Code: | OE |
| Motor Frame Size: | 140TC | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Model Code: | 32YFC |
| Output Diameter (in): | 1.188 in | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 1.03 | Ratio: | 80:1 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 19 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3.25 |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Output Key: | 1/4 X 2.50 |
| Assembly: | YFC-1 | Ratio Range: | 80:1 |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 2000 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

