How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 12.06 | Center Distance (in): | 3.25 in |
| T: | 1.188 | AG: | 6.31 |
| AE2: | 0.57 | H: | 0.53 in |
| G: | 2.87 | AF: | 0.25 |
| AJ: | 7.25 | I: | 5.02 in |
| P: | 3.51 in | AB: | 5.57 |
| LL: | 2.95 in | U: | 0.875 in |
| V: | 2.51 in | BF: | 0.53 |
| D: | 4.19 | AK: | 8.5 |
| L1: | 10.01 in | L: | 6.76 in |
| BE1: | 0.5 in | BD: | 9 |
Technical Specifications
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 7.03 |
| Housing Material: | Cast Iron | Ratio: | 10:1 |
| Input Diameter (in): | 0.875 in | Shaft Seal Material: | Viton |
| Output RPM: | 175 | Bore Code: | 19 |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 1/4 X 2.50 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 32YFC |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Assembly: | YFC-1 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 180TC |
| Output Diameter (in): | 1.188 in | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Ratio Range: | 10:1 | Center Distance (in): | 3.25 |
| Output Torque Rating (in-lb): | 2343 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

