How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | D: | 4.19 |
| AF: | 0.25 | AK: | 8.5 |
| G: | 2.87 | AJ: | 7.25 |
| AG: | 6.31 | BF: | 0.53 |
| P: | 3.51 in | U: | 0.875 in |
| L1: | 10.01 in | I: | 5.02 in |
| AB: | 5.57 | AA: | 12.06 |
| BE1: | 0.5 in | L: | 6.76 in |
| AE2: | 0.57 | LL: | 2.95 in |
| T: | 1.188 | BD: | 9 |
| V: | 2.51 in | H: | 0.53 in |
Technical Specifications
| Gear Type: | Worm | Motor Frame Size: | 180TC |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 7.03 | Series Code: | OE |
| Output Diameter (in): | 1.188 in | Ratio: | 10:1 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| Assembly: | YFC-1 | No. of Gear Reductions: | Single |
| Output RPM: | 175 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Model Code: | 32YFC | Bore Code: | 19 |
| Output Key: | 1/4 X 2.50 | Ratio Range: | 10:1 |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 3.25 | Input Diameter (in): | 0.875 in |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2343 in/lbs |

