How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | AJ: | 7.25 |
| G: | 2.87 | AF: | 0.25 |
| V: | 2.51 in | L1: | 10.01 in |
| BE1: | 0.5 in | I: | 5.02 in |
| D: | 4.19 | Center Distance (in): | 3.25 in |
| H: | 0.53 in | AA: | 12.06 |
| T: | 1.188 | L: | 6.76 in |
| LL: | 2.95 in | AE2: | 0.57 |
| P: | 3.51 in | AB: | 5.57 |
| BF: | 0.53 | AG: | 6.31 |
| AK: | 8.5 | BD: | 9 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.875 in | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Model Code: | 32YFC |
| Output Diameter (in): | 1.188 in | Bore Code: | 19 |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 3.25 |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 17.5 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Motor Frame Size: | 180TC | Ratio: | 100:1 |
| Input HP @ 1750 RPM: | 0.691 | Ratio Range: | 100:1 |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 2.50 |
| Product Type: | Right Angle | Assembly: | YFC-1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1567 in/lbs |

