How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.95 in | D: | 4.19 |
| L: | 6.76 in | BF: | 0.53 |
| I: | 5.02 in | P: | 3.51 in |
| AG: | 6.31 | T: | 1.188 |
| L1: | 10.01 in | AK: | 8.5 |
| AE2: | 0.57 | AJ: | 7.25 |
| AF: | 0.25 | Center Distance (in): | 3.25 in |
| AB: | 5.57 | BD: | 9 |
| BE1: | 0.5 in | G: | 2.87 |
| V: | 2.51 in | U: | 0.875 in |
| H: | 0.53 in | AA: | 12.06 |
Technical Specifications
| Center Distance (in): | 3.25 | Bore Code: | 19 |
| Product Type: | Right Angle | Motor Frame Size: | 180TC |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 100:1 |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 0.691 |
| Output RPM: | 17.5 | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.875 in | Output Shaft Direction: | 1 |
| Output Key: | 1/4 X 2.50 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Model Code: | 32YFC |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Reducer: | Worm - Right Angle | Assembly: | YFC-1 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.188 in |
| Ratio: | 100:1 | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 1567 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

