How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | BD: | 9 |
| L1: | 10.01 in | P: | 3.51 in |
| Center Distance (in): | 3.25 in | AJ: | 7.25 |
| AG: | 6.31 | T: | 1.188 |
| AE2: | 0.57 | LL: | 2.95 in |
| BE1: | 0.5 in | G: | 2.87 |
| AB: | 5.57 | I: | 5.02 in |
| L: | 6.76 in | BF: | 0.53 |
| D: | 4.19 | H: | 0.53 in |
| AF: | 0.25 | V: | 2.51 in |
| AA: | 12.06 | AK: | 8.5 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Motor Frame Size: | 180TC | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Model Code: | 32YFC | Input HP @ 1750 RPM: | 5.28 |
| Input Diameter (in): | 0.875 in | Housing Material: | Cast Iron |
| Center Distance (in): | 3.25 | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 117 |
| Reducer: | Worm - Right Angle | Assembly: | YFC-1 |
| Output Key: | 1/4 X 2.50 | Ratio Range: | 15:1 |
| Input RPM: | 1,750 | Ratio: | 15:1 |
| Output Diameter (in): | 1.188 in | Series Code: | OE |
| Bore Code: | 19 | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 2551 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

