How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.188 | BF: | 0.53 |
| BE1: | 0.5 in | L: | 6.76 in |
| H: | 0.53 in | AA: | 12.06 |
| LL: | 2.95 in | P: | 3.51 in |
| AK: | 8.5 | U: | 0.875 in |
| AG: | 6.31 | L1: | 10.01 in |
| D: | 4.19 | V: | 2.51 in |
| AB: | 5.57 | AE2: | 0.57 |
| AJ: | 7.25 | Center Distance (in): | 3.25 in |
| AF: | 0.25 | BD: | 9 |
| I: | 5.02 in | G: | 2.87 |
Technical Specifications
| Service Factor: | 1 | Ratio: | 20:1 |
| Series Code: | OE | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Output Key: | 1/4 X 2.50 |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 20:1 |
| Gear Type: | Worm | Bore Code: | 19 |
| Product Type: | Right Angle | Motor Frame Size: | 180TC |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3.25 |
| Assembly: | YFC-1 | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Output RPM: | 87.5 | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 4.19 | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Model Code: | 32YFC | Output Diameter (in): | 1.188 in |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 2633 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

