How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 10.01 in | AG: | 6.31 |
| BE1: | 0.5 in | V: | 2.51 in |
| D: | 4.19 | I: | 5.02 in |
| AE2: | 0.57 | AJ: | 7.25 |
| H: | 0.53 in | AB: | 5.57 |
| T: | 1.188 | LL: | 2.95 in |
| AF: | 0.25 | AK: | 8.5 |
| BF: | 0.53 | U: | 0.875 in |
| AA: | 12.06 | P: | 3.51 in |
| BD: | 9 | L: | 6.76 in |
| Center Distance (in): | 3.25 in | G: | 2.87 |
Technical Specifications
| Input HP @ 1750 RPM: | 4.19 | Center Distance (in): | 3.25 |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Model Code: | 32YFC | Output RPM: | 87.5 |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Motor Frame Size: | 180TC | Output Shaft: | Hollow Bore |
| Ratio: | 20:1 | Output Key: | 1/4 X 2.50 |
| Bore Code: | 19 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Ratio Range: | 20:1 |
| Gear Type: | Worm | Input Diameter (in): | 0.875 in |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Output Diameter (in): | 1.188 in | Assembly: | YFC-1 |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 2633 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

