How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 12.06 | U: | 0.875 in |
| AK: | 8.5 | P: | 3.51 in |
| BD: | 9 | AB: | 5.57 |
| AG: | 6.31 | G: | 2.87 |
| AJ: | 7.25 | AF: | 0.25 |
| I: | 5.02 in | T: | 1.188 |
| D: | 4.19 | L: | 6.76 in |
| LL: | 2.95 in | Center Distance (in): | 3.25 in |
| H: | 0.53 in | AE2: | 0.57 |
| BE1: | 0.5 in | BF: | 0.53 |
| L1: | 10.01 in | V: | 2.51 in |
Technical Specifications
| Output Diameter (in): | 1.188 in | Input Diameter (in): | 0.875 in |
| Output Key: | 1/4 X 2.50 | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 4.19 | Output RPM: | 87.5 |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 32YFC |
| Motor Frame Size: | 180TC | Output Shaft: | Hollow Bore |
| Assembly: | YFC-1 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Center Distance (in): | 3.25 | Bore Code: | 19 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Input RPM: | 1,750 | Ratio: | 20:1 |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Ratio Range: | 20:1 | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Series Code: | OE |
| Output Torque Rating (in-lb): | 2633 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

