How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.188 | L1: | 10.01 in |
| AJ: | 7.25 | H: | 0.53 in |
| BD: | 9 | AA: | 12.06 |
| L: | 6.76 in | BE1: | 0.5 in |
| AE2: | 0.57 | U: | 0.875 in |
| D: | 4.19 | LL: | 2.95 in |
| AK: | 8.5 | Center Distance (in): | 3.25 in |
| I: | 5.02 in | AG: | 6.31 |
| P: | 3.51 in | V: | 2.51 in |
| BF: | 0.53 | AF: | 0.25 |
| G: | 2.87 | AB: | 5.57 |
Technical Specifications
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 20:1 | Bore Code: | 19 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Output Key: | 1/4 X 2.50 |
| Output Shaft Assembly Code: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Output RPM: | 87.5 | Input Diameter (in): | 0.875 in |
| Assembly: | YFC-1 | Motor Frame Size: | 180TC |
| Output Shaft Direction: | 1 | Model Code: | 32YFC |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 4.19 | Center Distance (in): | 3.25 |
| Output Diameter (in): | 1.188 in | Ratio Range: | 20:1 |
| Output Torque Rating (in-lb): | 2633 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

