How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.57 | V: | 2.51 in |
| U: | 0.875 in | BD: | 9 |
| BE1: | 0.5 in | T: | 1.188 |
| AK: | 8.5 | LL: | 2.95 in |
| Center Distance (in): | 3.25 in | H: | 0.53 in |
| G: | 2.87 | AJ: | 7.25 |
| AF: | 0.25 | I: | 5.02 in |
| D: | 4.19 | L: | 6.76 in |
| AG: | 6.31 | L1: | 10.01 in |
| AB: | 5.57 | BF: | 0.53 |
| AA: | 12.06 | P: | 3.51 in |
Technical Specifications
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Output Key: | 1/4 X 2.50 |
| Input Diameter (in): | 0.875 in | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Series Code: | OE | Motor Frame Size: | 180TC |
| Bore Code: | 19 | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Output RPM: | 70 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 25:1 |
| Service Factor: | 1 | Model Code: | 32YFC |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 3.47 |
| Ratio Range: | 25:1 | Center Distance (in): | 3.25 |
| Assembly: | YFC-1 | Output Diameter (in): | 1.188 in |
| Output Torque Rating (in-lb): | 2658 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

