How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.57 | G: | 2.87 |
| L1: | 10.01 in | AA: | 12.06 |
| Center Distance (in): | 3.25 in | LL: | 2.95 in |
| L: | 6.76 in | BE1: | 0.5 in |
| D: | 4.19 | AJ: | 7.25 |
| T: | 1.188 | H: | 0.53 in |
| I: | 5.02 in | V: | 2.51 in |
| AF: | 0.25 | AK: | 8.5 |
| U: | 0.875 in | AG: | 6.31 |
| BD: | 9 | BF: | 0.53 |
| P: | 3.51 in | AB: | 5.57 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Center Distance (in): | 3.25 | Output Key: | 1/4 X 2.50 |
| Assembly: | YFC-1 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.188 in | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Ratio: | 25:1 |
| Output Shaft Assembly Code: | 1 | Model Code: | 32YFC |
| Output Shaft: | Hollow Bore | Bore Code: | 19 |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 180TC |
| Input RPM: | 1,750 | Input Diameter (in): | 0.875 in |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Output RPM: | 70 | Output Shaft Direction: | 1 |
| Ratio Range: | 25:1 | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 3.47 |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 2658 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

