How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.19 | G: | 2.87 |
| Center Distance (in): | 3.25 in | U: | 0.875 in |
| AJ: | 7.25 | L1: | 10.01 in |
| AK: | 8.5 | L: | 6.76 in |
| BE1: | 0.5 in | BD: | 9 |
| AE2: | 0.57 | I: | 5.02 in |
| AG: | 6.31 | V: | 2.51 in |
| AB: | 5.57 | LL: | 2.95 in |
| AF: | 0.25 | P: | 3.51 in |
| T: | 1.188 | H: | 0.53 in |
| AA: | 12.06 | BF: | 0.53 |
Technical Specifications
| Bore Code: | 19 | Input Keyway: | 3/16 X 1.75 in |
| Output Key: | 1/4 X 2.50 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Ratio: | 25:1 |
| Center Distance (in): | 3.25 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Ratio Range: | 25:1 |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 3.47 | Service Factor: | 1 |
| Motor Frame Size: | 180TC | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Input Diameter (in): | 0.875 in | Input RPM: | 1,750 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Output RPM: | 70 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.188 in |
| Model Code: | 32YFC | Assembly: | YFC-1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2658 in/lbs |

