How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AE2: | 0.57 |
| D: | 4.19 | I: | 5.02 in |
| V: | 2.51 in | AG: | 6.31 |
| LL: | 2.95 in | T: | 1.188 |
| AF: | 0.25 | U: | 0.875 in |
| AA: | 12.06 | AK: | 8.5 |
| AJ: | 7.25 | AB: | 5.57 |
| L1: | 10.01 in | BF: | 0.53 |
| Center Distance (in): | 3.25 in | G: | 2.87 |
| P: | 3.51 in | BE1: | 0.5 in |
| BD: | 9 | L: | 6.76 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Bore Code: | 19 |
| Shaft Seal Material: | Viton | Ratio: | 40:1 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3.25 | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Input Diameter (in): | 0.875 in | Assembly: | YFC-1 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.188 in | Model Code: | 32YFC |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Service Factor: | 1 | Output RPM: | 43.8 |
| Output Key: | 1/4 X 2.50 | Input HP @ 1750 RPM: | 2.35 |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 40:1 |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Motor Frame Size: | 180TC |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2641 in/lbs |

