How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.188 | LL: | 2.95 in |
| BD: | 9 | AK: | 8.5 |
| H: | 0.53 in | U: | 0.875 in |
| AE2: | 0.57 | BF: | 0.53 |
| AB: | 5.57 | Center Distance (in): | 3.25 in |
| AJ: | 7.25 | BE1: | 0.5 in |
| AF: | 0.25 | G: | 2.87 |
| P: | 3.51 in | I: | 5.02 in |
| L: | 6.76 in | L1: | 10.01 in |
| D: | 4.19 | AG: | 6.31 |
| V: | 2.51 in | AA: | 12.06 |
Technical Specifications
| Ratio Range: | 5:1 | Motor Frame Size: | 180TC |
| Gear Type: | Worm | Center Distance (in): | 3.25 |
| Ratio: | 5:1 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.188 in | Product Type: | Right Angle |
| Service Factor: | 1 | Assembly: | YFC-1 |
| Output Shaft Assembly Code: | 1 | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Bore Code: | 19 | Model Code: | 32YFC |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.875 in |
| Output Key: | 1/4 X 2.50 | Series Code: | OE |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 9.14 | Output RPM: | 339 |
| Overhung Load Rating (Output Shaft(lb)): | 1,323 lb | Output Torque Rating (in-lb): | 1602 in/lbs |

