How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | AK: | 8.5 |
| AG: | 6.31 | LL: | 2.95 in |
| G: | 2.87 | AF: | 0.25 |
| AJ: | 7.25 | P: | 3.51 in |
| U: | 0.875 in | D: | 4.19 |
| L: | 6.76 in | BE1: | 0.5 in |
| H: | 0.53 in | AA: | 12.06 |
| AB: | 5.57 | L1: | 10.01 in |
| V: | 2.51 in | T: | 1.188 |
| BD: | 9 | AE2: | 0.57 |
| Center Distance (in): | 3.25 in | BF: | 0.53 |
Technical Specifications
| Output Diameter (in): | 1.188 in | Model Code: | 32YFC |
| Output Shaft: | Hollow Bore | Ratio Range: | 50:1 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Center Distance (in): | 3.25 |
| Output Key: | 1/4 X 2.50 | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 50:1 | Input Diameter (in): | 0.875 in |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 180TC |
| Bore Code: | 19 | Gear Type: | Worm |
| Output RPM: | 35 | Assembly: | YFC-1 |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 1.91 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2568 in/lbs |

