How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.57 | L1: | 10.01 in |
| AF: | 0.25 | I: | 5.02 in |
| AG: | 6.31 | Center Distance (in): | 3.25 in |
| T: | 1.188 | AJ: | 7.25 |
| AK: | 8.5 | BF: | 0.53 |
| U: | 0.875 in | D: | 4.19 |
| AB: | 5.57 | L: | 6.76 in |
| BD: | 9 | G: | 2.87 |
| P: | 3.51 in | LL: | 2.95 in |
| AA: | 12.06 | H: | 0.53 in |
| BE1: | 0.5 in | V: | 2.51 in |
Technical Specifications
| No. of Gear Reductions: | Single | Ratio Range: | 50:1 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 1.91 |
| Ratio: | 50:1 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Output Key: | 1/4 X 2.50 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Input Keyway: | 3/16 X 1.75 in | Model Code: | 32YFC |
| Gear Type: | Worm | Input Diameter (in): | 0.875 in |
| Motor Frame Size: | 180TC | Bore Code: | 19 |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.188 in |
| Assembly: | YFC-1 | Output RPM: | 35 |
| Center Distance (in): | 3.25 | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2568 in/lbs |

