How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 5.57 | H: | 0.53 in |
| T: | 1.188 | G: | 2.87 |
| I: | 5.02 in | P: | 3.51 in |
| D: | 4.19 | BF: | 0.53 |
| AF: | 0.25 | L: | 6.76 in |
| AE2: | 0.57 | V: | 2.51 in |
| U: | 0.875 in | Center Distance (in): | 3.25 in |
| L1: | 10.01 in | AG: | 6.31 |
| BE1: | 0.5 in | AJ: | 7.25 |
| BD: | 9 | AA: | 12.06 |
| LL: | 2.95 in | AK: | 8.5 |
Technical Specifications
| Model Code: | 32YFC | Input RPM: | 1,750 |
| Gear Type: | Worm | Motor Frame Size: | 180TC |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Assembly: | YFC-1 |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.875 in |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 3.25 | Ratio: | 60:1 |
| Input HP @ 1750 RPM: | 1.57 | Output RPM: | 29.2 |
| Output Diameter (in): | 1.188 in | Output Shaft Assembly Code: | 1 |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 1/4 X 2.50 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Bore Code: | 19 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Ratio Range: | 60:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2437 in/lbs |

