How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | AK: | 8.5 |
| Center Distance (in): | 3.25 in | AA: | 12.06 |
| G: | 2.87 | T: | 1.188 |
| L1: | 10.01 in | BD: | 9 |
| AB: | 5.57 | AJ: | 7.25 |
| AG: | 6.31 | BE1: | 0.5 in |
| H: | 0.53 in | BF: | 0.53 |
| U: | 0.875 in | I: | 5.02 in |
| L: | 6.76 in | D: | 4.19 |
| AF: | 0.25 | LL: | 2.95 in |
| AE2: | 0.57 | P: | 3.51 in |
Technical Specifications
| Input HP @ 1750 RPM: | 1.57 | Ratio: | 60:1 |
| Ratio Range: | 60:1 | Output Key: | 1/4 X 2.50 |
| Gear Type: | Worm | Assembly: | YFC-1 |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.188 in | Series Code: | OE |
| Input Diameter (in): | 0.875 in | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 180TC |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Center Distance (in): | 3.25 |
| Reducer: | Worm - Right Angle | Model Code: | 32YFC |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 19 |
| Input RPM: | 1,750 | Output RPM: | 29.2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2437 in/lbs |

