How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | V: | 2.51 in |
| LL: | 2.95 in | G: | 2.87 |
| AA: | 12.06 | I: | 5.02 in |
| T: | 1.188 | U: | 0.875 in |
| H: | 0.53 in | L: | 6.76 in |
| BF: | 0.53 | AJ: | 7.25 |
| AG: | 6.31 | AE2: | 0.57 |
| BD: | 9 | AB: | 5.57 |
| BE1: | 0.5 in | D: | 4.19 |
| AF: | 0.25 | L1: | 10.01 in |
| AK: | 8.5 | P: | 3.51 in |
Technical Specifications
| Model Code: | 32YFC | Ratio Range: | 7.5:1 |
| Product Type: | Right Angle | Output Key: | 1/4 X 2.50 |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Output RPM: | 233 | Center Distance (in): | 3.25 |
| Series Code: | OE | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Assembly: | YFC-1 | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 7.84 |
| Ratio: | 7.5:1 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Bore Code: | 19 |
| Motor Frame Size: | 180TC | Service Factor: | 1 |
| Output Diameter (in): | 1.188 in | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Output Torque Rating (in-lb): | 1976 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

