How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | H: | 0.53 in |
| P: | 3.51 in | D: | 4.19 |
| T: | 1.188 | V: | 2.51 in |
| AJ: | 7.25 | I: | 5.02 in |
| L: | 6.76 in | BD: | 9 |
| G: | 2.87 | AE2: | 0.57 |
| AF: | 0.25 | LL: | 2.95 in |
| Center Distance (in): | 3.25 in | U: | 0.875 in |
| AB: | 5.57 | AA: | 12.06 |
| L1: | 10.01 in | BF: | 0.53 |
| AG: | 6.31 | BE1: | 0.5 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Motor Frame Size: | 180TC |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 7.84 |
| Output Diameter (in): | 1.188 in | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Center Distance (in): | 3.25 | Output Key: | 1/4 X 2.50 |
| Output RPM: | 233 | Bore Code: | 19 |
| Assembly: | YFC-1 | Input RPM: | 1,750 |
| Input Diameter (in): | 0.875 in | Gear Type: | Worm |
| Ratio Range: | 7.5:1 | Model Code: | 32YFC |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Ratio: | 7.5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1976 in/lbs |

