How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.19 | AJ: | 7.25 |
| P: | 3.51 in | AG: | 6.31 |
| AB: | 5.57 | Center Distance (in): | 3.25 in |
| AA: | 12.06 | G: | 2.87 |
| BF: | 0.53 | T: | 1.188 |
| BE1: | 0.5 in | LL: | 2.95 in |
| AE2: | 0.57 | L1: | 10.01 in |
| L: | 6.76 in | V: | 2.51 in |
| AF: | 0.25 | AK: | 8.5 |
| I: | 5.02 in | BD: | 9 |
| H: | 0.53 in | U: | 0.875 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Output RPM: | 21.9 |
| Bore Code: | 19 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Output Diameter (in): | 1.188 in |
| Input Diameter (in): | 0.875 in | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Input Style: | Flexible Coupling Input |
| Output Key: | 1/4 X 2.50 | Motor Frame Size: | 180TC |
| Output Shaft: | Hollow Bore | Model Code: | 32YFC |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 1.03 |
| Gear Type: | Worm | Ratio: | 80:1 |
| Center Distance (in): | 3.25 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Assembly: | YFC-1 |
| Ratio Range: | 80:1 | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2000 in/lbs |

