How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | Center Distance (in): | 3.25 in |
| AG: | 6.31 | BD: | 9 |
| U: | 0.875 in | D: | 4.19 |
| BE1: | 0.5 in | G: | 2.87 |
| AB: | 5.57 | I: | 5.02 in |
| AA: | 12.06 | AE2: | 0.57 |
| AF: | 0.25 | BF: | 0.53 |
| L1: | 10.01 in | L: | 6.76 in |
| P: | 3.51 in | LL: | 2.95 in |
| T: | 1.188 | AK: | 8.5 |
| V: | 2.51 in | H: | 0.53 in |
Technical Specifications
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.875 in |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Assembly: | YFC-1 | Output Diameter (in): | 1.188 in |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Ratio Range: | 10:1 |
| Input HP @ 1750 RPM: | 7.03 | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 3.25 | Bore Code: | 19 |
| Motor Frame Size: | 210TC | Output Key: | 1/4 X 2.50 |
| Ratio: | 10:1 | Output RPM: | 175 |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Model Code: | 32YFC | Gear Type: | Worm |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 2343 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

