How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | BF: | 0.53 |
| P: | 3.51 in | H: | 0.53 in |
| AF: | 0.25 | AE2: | 0.57 |
| LL: | 2.95 in | AJ: | 7.25 |
| L1: | 10.01 in | D: | 4.19 |
| L: | 6.76 in | BE1: | 0.5 in |
| I: | 5.02 in | U: | 0.875 in |
| Center Distance (in): | 3.25 in | T: | 1.188 |
| G: | 2.87 | AA: | 12.06 |
| BD: | 9 | AK: | 8.5 |
| AG: | 6.31 | AB: | 5.57 |
Technical Specifications
| Input Diameter (in): | 0.875 in | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 2.50 | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Ratio: | 100:1 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 0.691 | Model Code: | 32YFC |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Output Diameter (in): | 1.188 in |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Output RPM: | 17.5 | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 210TC | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Assembly: | YFC-1 |
| Bore Code: | 19 | Center Distance (in): | 3.25 |
| Input RPM: | 1,750 | Ratio Range: | 100:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1567 in/lbs |

