How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.188 | AF: | 0.25 |
| D: | 4.19 | P: | 3.51 in |
| L1: | 10.01 in | BF: | 0.53 |
| L: | 6.76 in | Center Distance (in): | 3.25 in |
| AK: | 8.5 | H: | 0.53 in |
| AB: | 5.57 | LL: | 2.95 in |
| AG: | 6.31 | AA: | 12.06 |
| BE1: | 0.5 in | AJ: | 7.25 |
| BD: | 9 | AE2: | 0.57 |
| U: | 0.875 in | V: | 2.51 in |
| I: | 5.02 in | G: | 2.87 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Ratio Range: | 100:1 | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Model Code: | 32YFC | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output RPM: | 17.5 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 210TC | Center Distance (in): | 3.25 |
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 0.691 |
| Output Diameter (in): | 1.188 in | Ratio: | 100:1 |
| Output Key: | 1/4 X 2.50 | Bore Code: | 19 |
| Input Diameter (in): | 0.875 in | Gear Type: | Worm |
| Assembly: | YFC-1 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 1567 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

