How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.57 | AK: | 8.5 |
| T: | 1.188 | AA: | 12.06 |
| AJ: | 7.25 | P: | 3.51 in |
| G: | 2.87 | AF: | 0.25 |
| LL: | 2.95 in | L: | 6.76 in |
| Center Distance (in): | 3.25 in | U: | 0.875 in |
| BF: | 0.53 | AG: | 6.31 |
| L1: | 10.01 in | I: | 5.02 in |
| V: | 2.51 in | H: | 0.53 in |
| AB: | 5.57 | D: | 4.19 |
| BE1: | 0.5 in | BD: | 9 |
Technical Specifications
| Motor Frame Size: | 210TC | Model Code: | 32YFC |
| Input HP @ 1750 RPM: | 5.28 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 2.50 | Service Factor: | 1 |
| Ratio: | 15:1 | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | Input Diameter (in): | 0.875 in |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.188 in |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Ratio Range: | 15:1 | Output RPM: | 117 |
| Bore Code: | 19 | Assembly: | YFC-1 |
| Center Distance (in): | 3.25 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2551 in/lbs |

