How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.95 in | AE2: | 0.57 |
| G: | 2.87 | I: | 5.02 in |
| Center Distance (in): | 3.25 in | BF: | 0.53 |
| V: | 2.51 in | L1: | 10.01 in |
| AB: | 5.57 | D: | 4.19 |
| AG: | 6.31 | U: | 0.875 in |
| AA: | 12.06 | AK: | 8.5 |
| BE1: | 0.5 in | H: | 0.53 in |
| AJ: | 7.25 | L: | 6.76 in |
| BD: | 9 | AF: | 0.25 |
| P: | 3.51 in | T: | 1.188 |
Technical Specifications
| Output Shaft: | Hollow Bore | Motor Frame Size: | 210TC |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3.25 |
| Output RPM: | 117 | Input Diameter (in): | 0.875 in |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Ratio Range: | 15:1 | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 5.28 | Model Code: | 32YFC |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 15:1 | Gear Type: | Worm |
| Output Key: | 1/4 X 2.50 | Output Diameter (in): | 1.188 in |
| Bore Code: | 19 | Input Keyway: | 3/16 X 1.75 in |
| Series Code: | OE | Housing Material: | Cast Iron |
| Assembly: | YFC-1 | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2551 in/lbs |

