How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | I: | 5.02 in |
| V: | 2.51 in | AF: | 0.25 |
| H: | 0.53 in | BD: | 9 |
| AB: | 5.57 | AG: | 6.31 |
| LL: | 2.95 in | L1: | 10.01 in |
| BF: | 0.53 | AK: | 8.5 |
| L: | 6.76 in | G: | 2.87 |
| AJ: | 7.25 | AA: | 12.06 |
| P: | 3.51 in | Center Distance (in): | 3.25 in |
| AE2: | 0.57 | D: | 4.19 |
| T: | 1.188 | BE1: | 0.5 in |
Technical Specifications
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Assembly: | YFC-1 | Output Key: | 1/4 X 2.50 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 5.28 |
| Motor Frame Size: | 210TC | Ratio Range: | 15:1 |
| Bore Code: | 19 | Output Shaft Direction: | 1 |
| Output RPM: | 117 | Reducer: | Worm - Right Angle |
| Model Code: | 32YFC | Output Shaft Assembly Code: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.188 in |
| Input Diameter (in): | 0.875 in | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Series Code: | OE |
| Housing Material: | Cast Iron | Center Distance (in): | 3.25 |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 15:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2551 in/lbs |

