How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | G: | 2.87 |
| H: | 0.53 in | D: | 4.19 |
| AG: | 6.31 | L: | 6.76 in |
| BF: | 0.53 | AK: | 8.5 |
| I: | 5.02 in | BE1: | 0.5 in |
| AJ: | 7.25 | AE2: | 0.57 |
| LL: | 2.95 in | T: | 1.188 |
| AB: | 5.57 | U: | 0.875 in |
| BD: | 9 | P: | 3.51 in |
| Center Distance (in): | 3.25 in | AA: | 12.06 |
| AF: | 0.25 | L1: | 10.01 in |
Technical Specifications
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Gear Type: | Worm | Output Diameter (in): | 1.188 in |
| Bore Code: | 19 | Output Shaft Direction: | 1 |
| Model Code: | 32YFC | Assembly: | YFC-1 |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.875 in |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Center Distance (in): | 3.25 | Output Key: | 1/4 X 2.50 |
| Motor Frame Size: | 210TC | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Ratio: | 25:1 |
| Reducer: | Worm - Right Angle | Ratio Range: | 25:1 |
| No. of Gear Reductions: | Single | Output RPM: | 70 |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 3.47 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2658 in/lbs |

