How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | AB: | 5.57 |
| BE1: | 0.5 in | LL: | 2.95 in |
| BF: | 0.53 | L: | 6.76 in |
| L1: | 10.01 in | U: | 0.875 in |
| AJ: | 7.25 | AF: | 0.25 |
| AE2: | 0.57 | AG: | 6.31 |
| BD: | 9 | G: | 2.87 |
| I: | 5.02 in | Center Distance (in): | 3.25 in |
| AA: | 12.06 | D: | 4.19 |
| P: | 3.51 in | T: | 1.188 |
| H: | 0.53 in | AK: | 8.5 |
Technical Specifications
| Ratio: | 25:1 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Input Diameter (in): | 0.875 in | Model Code: | 32YFC |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 210TC |
| Ratio Range: | 25:1 | Input HP @ 1750 RPM: | 3.47 |
| Input RPM: | 1,750 | Output Key: | 1/4 X 2.50 |
| Center Distance (in): | 3.25 | Output RPM: | 70 |
| Output Shaft Direction: | 1 | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.188 in |
| Assembly: | YFC-1 | Series Code: | OE |
| Bore Code: | 19 | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 2658 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

