How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | G: | 2.87 |
| AE2: | 0.57 | L: | 6.76 in |
| BD: | 9 | H: | 0.53 in |
| AF: | 0.25 | AB: | 5.57 |
| LL: | 2.95 in | T: | 1.188 |
| L1: | 10.01 in | AG: | 6.31 |
| Center Distance (in): | 3.25 in | BE1: | 0.5 in |
| P: | 3.51 in | AJ: | 7.25 |
| AK: | 8.5 | AA: | 12.06 |
| BF: | 0.53 | V: | 2.51 in |
| D: | 4.19 | I: | 5.02 in |
Technical Specifications
| Output Key: | 1/4 X 2.50 | Ratio: | 30:1 |
| Motor Frame Size: | 210TC | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3.25 | Output RPM: | 58.3 |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 3 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Ratio Range: | 30:1 | Service Factor: | 1 |
| Model Code: | 32YFC | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 1 |
| Assembly: | YFC-1 | Input RPM: | 1,750 |
| Gear Type: | Worm | Input Diameter (in): | 0.875 in |
| Output Shaft Assembly Code: | 1 | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Output Diameter (in): | 1.188 in | Bore Code: | 19 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2651 in/lbs |

