How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AA: | 12.06 |
| I: | 5.02 in | L1: | 10.01 in |
| AF: | 0.25 | V: | 2.51 in |
| AK: | 8.5 | AG: | 6.31 |
| BF: | 0.53 | BE1: | 0.5 in |
| AB: | 5.57 | BD: | 9 |
| U: | 0.875 in | D: | 4.19 |
| P: | 3.51 in | AJ: | 7.25 |
| G: | 2.87 | LL: | 2.95 in |
| T: | 1.188 | Center Distance (in): | 3.25 in |
| AE2: | 0.57 | L: | 6.76 in |
Technical Specifications
| Motor Frame Size: | 210TC | Shaft Seal Material: | Viton |
| Ratio Range: | 5:1 | Product Line: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Assembly: | YFC-1 |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Bore Code: | 19 |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 5:1 | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.188 in | Reducer: | Worm - Right Angle |
| Series Code: | OE | Output Key: | 1/4 X 2.50 |
| Output RPM: | 339 | Service Factor: | 1 |
| Model Code: | 32YFC | Center Distance (in): | 3.25 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 9.14 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1602 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,323 lb |

