How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.95 in | Center Distance (in): | 3.25 in |
| AA: | 12.06 | BE1: | 0.5 in |
| L1: | 10.01 in | AB: | 5.57 |
| P: | 3.51 in | V: | 2.51 in |
| AJ: | 7.25 | H: | 0.53 in |
| BD: | 9 | U: | 0.875 in |
| I: | 5.02 in | AF: | 0.25 |
| AE2: | 0.57 | L: | 6.76 in |
| BF: | 0.53 | D: | 4.19 |
| T: | 1.188 | G: | 2.87 |
| AG: | 6.31 | AK: | 8.5 |
Technical Specifications
| Housing Material: | Cast Iron | Ratio Range: | 50:1 |
| Input HP @ 1750 RPM: | 1.91 | Model Code: | 32YFC |
| Output Key: | 1/4 X 2.50 | Service Factor: | 1 |
| Output RPM: | 35 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Ratio: | 50:1 |
| Center Distance (in): | 3.25 | Bore Code: | 19 |
| Series Code: | OE | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 210TC |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.875 in |
| Gear Type: | Worm | Assembly: | YFC-1 |
| Output Diameter (in): | 1.188 in | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2568 in/lbs |

