How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | L: | 6.76 in |
| AB: | 5.57 | P: | 3.51 in |
| D: | 4.19 | AG: | 6.31 |
| BF: | 0.53 | BE1: | 0.5 in |
| G: | 2.87 | AE2: | 0.57 |
| BD: | 9 | AK: | 8.5 |
| T: | 1.188 | H: | 0.53 in |
| AA: | 12.06 | AJ: | 7.25 |
| U: | 0.875 in | Center Distance (in): | 3.25 in |
| V: | 2.51 in | L1: | 10.01 in |
| LL: | 2.95 in | I: | 5.02 in |
Technical Specifications
| Product Type: | Right Angle | Output RPM: | 233 |
| Series Code: | OE | Input Diameter (in): | 0.875 in |
| Output Diameter (in): | 1.188 in | Assembly: | YFC-1 |
| Center Distance (in): | 3.25 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Model Code: | 32YFC |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 7.84 |
| Output Key: | 1/4 X 2.50 | Service Factor: | 1 |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 7.5:1 |
| No. of Gear Reductions: | Single | Bore Code: | 19 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 210TC | Ratio: | 7.5:1 |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1976 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

